IESNA:LM-63-2002
[TEST]P1389121
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-722-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20690.4
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
147.5 204.3 317.8 607.2 1327.9 1912.4 2366.4 2746.6 3143.8 3603.5 4188.0 4931.4 5947.2 7678.0 9919.6 12348.4 15140.4 17069.8 
17648.7 16984.7 15469.5 14050.8 12688.9 11009.1 7184.3 3665.9 1946.5 1481.1 1350.6 1327.9 1299.5 976.1 482.4 363.2 119.2 45.4 0.0 
147.5 198.6 306.4 624.2 1305.2 1940.8 2360.7 2735.3 3138.2 3637.6 4193.7 4925.7 5958.6 7575.9 9970.7 12433.5 15061.0 17001.7 
17716.8 17098.2 15600.1 14204.1 12711.6 11009.1 7354.6 3597.8 1991.9 1498.2 1356.3 1322.2 1299.5 981.7 476.7 357.5 119.2 45.4 0.0 
147.5 198.6 295.1 573.2 1203.1 1833.0 2355.0 2718.2 3143.8 3631.9 4193.7 4937.1 5862.1 7167.3 9386.1 12121.4 15043.9 17120.9 
18017.5 17728.1 16457.0 15214.2 13477.7 11570.9 8489.5 4437.7 2394.8 1651.4 1396.0 1322.2 1288.2 1169.0 488.0 346.2 141.9 56.7 0.0 
147.5 192.9 283.7 499.4 1055.5 1662.7 2269.9 2695.5 3104.1 3575.1 4165.3 4772.5 5538.6 6514.7 8200.1 10861.6 14215.4 17155.0 18420.5 
18551.0 17892.7 17109.6 15741.9 13154.2 10050.1 5935.9 3268.7 2025.9 1509.5 1333.6 1254.1 1157.7 488.0 312.1 158.9 73.8 0.0 
147.5 192.9 261.0 414.3 839.9 1418.7 2042.9 2565.0 2962.3 3444.6 3938.3 4471.8 5147.1 5839.4 6758.7 8410.1 11298.6 15333.4 18341.0 
19390.8 19141.2 18585.0 18477.2 17597.6 14425.4 9357.8 4869.0 2865.8 1787.6 1276.8 1021.5 913.6 561.8 283.7 198.6 107.8 0.0 
147.5 187.3 238.3 346.2 590.2 1095.2 1668.4 2235.9 2746.6 3155.2 3637.6 4154.0 4664.7 5294.6 5992.6 6928.9 8325.0 10884.3 15282.3 
18993.6 20474.7 20276.1 19595.1 19924.3 19476.0 17109.6 10526.8 4659.0 2184.8 1265.5 822.8 629.9 476.7 266.7 221.3 153.2 0.0 
147.5 181.6 215.6 272.4 391.6 635.6 1100.9 1600.3 2167.8 2706.9 3183.6 3620.5 4136.9 4681.7 5237.9 5964.2 6940.3 8302.3 10294.1 
13619.6 17932.4 20991.1 21904.8 21473.5 21240.8 21274.9 19754.0 13801.2 6060.7 2315.3 930.7 573.2 425.6 340.5 278.1 227.0 0.0 
147.5 170.2 192.9 221.3 272.4 351.8 505.1 788.8 1220.1 1702.4 2201.8 2763.6 3308.4 3864.5 4409.3 5005.2 5754.3 6650.9 7842.6 9471.3 
11877.4 14930.4 18630.4 22018.3 22835.5 22398.5 21904.8 20219.4 16116.5 8796.0 3785.1 1254.1 595.9 454.0 368.9 317.8 0.0 
147.5 170.2 192.9 215.6 261.0 329.1 465.3 720.7 1117.9 1571.9 2071.3 2604.7 3166.5 3728.4 4284.5 4874.7 5601.0 6463.6 7632.6 9312.4 
11508.5 14419.7 18068.6 21587.0 22858.2 22443.9 21814.0 20259.1 16882.6 9789.1 4301.5 1435.7 595.9 465.3 385.9 334.8 0.0 
147.5 164.6 175.9 187.3 198.6 221.3 249.7 306.4 385.9 527.8 760.4 1066.9 1464.1 1878.4 2377.7 2911.2 3518.4 4312.9 5220.8 6378.5 7944.7 
9630.2 11911.4 14590.0 18159.4 20480.4 19481.6 16695.3 12779.7 8654.1 5731.6 3416.2 1884.0 908.0 385.9 374.5 0.0 
147.5 153.2 158.9 158.9 158.9 158.9 158.9 158.9 158.9 170.2 181.6 204.3 232.7 278.1 329.1 414.3 533.4 726.4 1015.8 1458.4 2088.3 2780.7 3558.1 4136.9 
4630.6 5595.4 7053.8 7723.4 6951.6 5470.5 3989.4 2837.4 1776.2 669.6 102.1 34.0 0.0 
147.5 153.2 153.2 147.5 147.5 141.9 136.2 130.5 130.5 130.5 130.5 130.5 136.2 141.9 153.2 164.6 192.9 244.0 340.5 493.7 715.0 890.9 896.6 726.4 
618.6 800.1 1310.9 1935.1 2003.2 1498.2 817.2 391.6 158.9 62.4 28.4 17.0 0.0 
147.5 147.5 141.9 136.2 130.5 130.5 119.2 113.5 107.8 107.8 107.8 102.1 102.1 96.5 96.5 96.5 102.1 113.5 147.5 221.3 295.1 300.8 187.3 119.2 85.1 73.8 
62.4 62.4 56.7 51.1 45.4 28.4 22.7 22.7 17.0 17.0 0.0 
147.5 141.9 130.5 119.2 113.5 113.5 102.1 96.5 85.1 73.8 68.1 62.4 56.7 51.1 39.7 34.0 28.4 22.7 22.7 22.7 17.0 11.3 11.3 5.7 5.7 5.7 11.3 11.3 5.7 11.3 11.3 11.3 11.3 
11.3 17.0 17.0 0.0 
147.5 130.5 119.2 107.8 102.1 90.8 79.4 62.4 51.1 45.4 34.0 28.4 17.0 17.0 11.3 11.3 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 5.7 11.3 11.3 
11.3 0.0 
147.5 124.8 107.8 96.5 90.8 73.8 62.4 45.4 34.0 22.7 17.0 11.3 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 11.3 11.3 
0.0 
147.5 119.2 102.1 90.8 79.4 62.4 45.4 34.0 22.7 11.3 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 5.7 
0.0 
147.5 119.2 102.1 85.1 73.8 56.7 39.7 28.4 17.0 11.3 5.7 0.0 0.0 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
0.0 
147.5 119.2 102.1 85.1 68.1 56.7 34.0 22.7 17.0 5.7 0.0 0.0 11.3 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 
0.0 
147.5 119.2 102.1 85.1 68.1 56.7 39.7 28.4 17.0 5.7 0.0 17.0 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
147.5 119.2 102.1 85.1 73.8 56.7 39.7 28.4 22.7 11.3 11.3 17.0 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 0.0 
0.0 
147.5 119.2 102.1 85.1 68.1 56.7 39.7 28.4 22.7 11.3 11.3 22.7 11.3 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 
0.0 
